Did you mean
Shows 3,406 product(s)
ip21 nema 1 kit for ahf x1 enclosure
Retrofittable housing cover IP21 / Nema 1, suitable for AHF005 / 010
Harmonic filters designed in protection class IP20. The
Housing cover consists of a top cover for the dripping water
and dust cover and a bottom cover suitable for that Installation of a
Protection class: IP21 / Nema 1
Cover for housing size: X1
Physical dimensions (HxWxD): 332 x 190 x 205 mm
Lower cover (HxWxD): 160 x 190 x 120 mm
Weight: 1.5kg
ip21 nema 1 kit for ahf x2 enclosure
Retrofittable housing cover IP21 / Nema 1, suitable for AHF005 / 010
Harmonic filters designed in protection class IP20. The
Housing cover consists of a top cover for the dripping water
and dust cover and a bottom cover suitable for that
Installation of a
Protection class: IP21 / Nema 1
Cover for housing size: X2
Physical dimensions (HxWxD): 436x 232 x 248 mm
Lower cover (HxWxD): 180 x 232 x 190 mm
Weight: 1.5kg
ip21 nema 1 kit for ahf x4 enclosure
Retrofittable housing cover IP21 / Nema 1, suitable for AHF005 / 010
Harmonic filters designed in protection class IP20. The
Housing cover consists of a top cover for the dripping water
and dust cover and a bottom cover suitable for that
Installation of a
Protection class: IP21 / Nema 1
Cover for housing size: X4
Physical dimensions (HxWxD): 634 x 378 x 330 mm
Lower cover (HxWxD): 230 x 378 x 230 mm
Weight: 1.5kg