Product details

Gross weight 1.4 kg
Net weight 0.6 kg
Volume 27.93 l
EAN 5710107567331

Mechanics

Mechanics Enclosure top cover

SPARE PARTS FC 100 SERIES

Enclosure (P66) IP66 / NAME 4X Backplate
(C66) IP66 / NEMA 4X
(E66) IP66 / NEMA 4X
Frame Size A4

SPARE PARTS FC 200 SERIES

Enclosure (P66) IP66 / NAME 4X Backplate
(C66) IP66 / NEMA 4X
(E66) IP66 / NEMA 4X
Frame Size A4

SPARE PARTS FC 300 SERIES

Enclosure (P66) IP66 / NEMA 4X Backplate
(C66) IP66 / NEMA 4X
(E66) IP66 / NEMA 4X
Frame Size A4

ACCESSORIES for FC-321

/Enclosure IP66 / NEMA 4X Backplate
/Frame Size A4
/VLT Series 321

ACCESSORIES FC 100 SERIES

Enclosure (P66) IP66 / NAME 4X Backplate
(C66) IP66 / NEMA 4X
(E66) IP66 / NEMA 4X
Frame Size A4

ACCESSORIES FC 200 SERIES

Enclosure (P66) IP66 / NAME 4X Backplate
(C66) IP66 / NEMA 4X
(E66) IP66 / NEMA 4X
Frame Size A4

ACCESSORIES FC 300 SERIES

Enclosure (P66) IP66 / NAME 4X Backplate
(C66) IP66 / NEMA 4X
(E66) IP66 / NEMA 4X
Frame Size A4

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality