You searched for:

MBT 3560

Did you mean

Shows 79 product(s)

084Z4104

Temperature transmitter, MBT 3560, 68 mm, UNF,3/4-16

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4105

Temperature transmitter, MBT 3560, 68 mm, UNF,3/4-16

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4114

Temperature transmitter, MBT 3560, 50 mm, NPT,1/2-14

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4127

Temperature transmitter, MBT 3560, 50 mm, G,1/2

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4140

Temperature transmitter, MBT 3560, 150 mm, G,1/2

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4170

Temperature transmitter, MBT 3560, 68 mm, UNF,3/4-16

Temperature range [°C]: -50 - 200, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti

084Z4171

Temperature transmitter, MBT 3560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: AMP EconoSeal, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti

084Z4174

Temperature transmitter, MBT 3560, 50 mm, G,1/2

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4177

Temperature transmitter, MBT 3560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: AMP EconoSeal, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti

084Z4196

Temperature transmitter, MBT 3560, 100 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

View: