Temperature transmitter, MBT 3560, 68 mm, UNF,3/4-16
084Z4170
Temperature range [°C]: -50 - 200, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti
Temperature range [°C]: -50 - 200, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti
Gross weight | 0.181 Kilogram |
Net weight | 0.137 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428881531 |
Gross weight | 0.181 Kilogram |
Net weight | 0.137 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428881531 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
Cable length [in] | 3.94 in |
Cable length [m] | 0.1 m |
Cable tempr. range [°C] [max] | 150 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable tempr. range [°F] [max] | 302 °F |
Cable tempr. range [°F] [min] | -40 °F |
Cable type | Polyolefine, screened |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection type | UNF |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male |
Electrical connection | Deutsch DT04 |
Electrical connection size | 3 pin |
Electrical connection standard | EN 60947-5-2 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 2.68 in |
Insertion length [mm] | 68 mm |
Insertion type | Fixed |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 3/4-16 |
Process connection standard | ISO 228-1-A |
Process connection type | UNF |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
SCIP dossier product name | Sensor MBT 3560 |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance |
|
Sensor element type | Pt |
Sensor Insert | Fixed |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 10 V |
Supply voltage [V] DC [min] | 10 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°C] [max] | 150 °C |
Transmitter setting range [°C] [min] | -40 °C |
Transmitter setting range [°F] [max] | 302 °F |
Transmitter setting range [°F] [min] | -40 °F |
Transmitter type | Integrated |
Type | MBT 3560 |
Type designation | MBT 3560-0000-0068-GA-815 |
UK RoHS compliance | Yes |
Wires [pcs] | 3 pc |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
Cable length [in] | 3.94 in |
Cable length [m] | 0.1 m |
Cable tempr. range [°C] [max] | 150 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable tempr. range [°F] [max] | 302 °F |
Cable tempr. range [°F] [min] | -40 °F |
Cable type | Polyolefine, screened |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection type | UNF |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male |
Electrical connection | Deutsch DT04 |
Electrical connection size | 3 pin |
Electrical connection standard | EN 60947-5-2 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 2.68 in |
Insertion length [mm] | 68 mm |
Insertion type | Fixed |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 3/4-16 |
Process connection standard | ISO 228-1-A |
Process connection type | UNF |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
SCIP dossier product name | Sensor MBT 3560 |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance |
|
Sensor element type | Pt |
Sensor Insert | Fixed |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 10 V |
Supply voltage [V] DC [min] | 10 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°C] [max] | 150 °C |
Transmitter setting range [°C] [min] | -40 °C |
Transmitter setting range [°F] [max] | 302 °F |
Transmitter setting range [°F] [min] | -40 °F |
Transmitter type | Integrated |
Type | MBT 3560 |
Type designation | MBT 3560-0000-0068-GA-815 |
UK RoHS compliance | Yes |
Wires [pcs] | 3 pc |