You searched for:

encl

Did you mean

ecl

Shows 3,500 product(s)

060B101691

Differential pressure switch, MP55

Diff.press.setting range [bar]: 0.30 - 4.50, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17.0

060B201266

Differential pressure switch, MP55

Diff.press.setting range [bar]: 0.30 - 4.50, Reset function: Manual Min, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17.0

060B210991

Differential pressure switch, MP54

Reset function: Manual Min, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17.0

060B530091

Differential pressure switch, MP55E

Diff.press.setting range [bar]: 0.30 - 4.50, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 1/4 in, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17.0

060H1502

Thermostat, UT 73

Temperature range [°C]: 0 - 40, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP20

060H1506

Thermostat, UT 72

Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP20

060H1701

Thermostat, UT 72

Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP20

060H1702

Thermostat, UT 73

Temperature range [°C]: 2 - 40, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP20

060H1703

Thermostat, UT 72

Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP20

060H1705

Thermostat, UT 72

Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 3000, Enclosure rating IP: IP20

060H1706

Thermostat, UT 72

Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP20

060H1708

Thermostat, UT 72

Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 3000, Enclosure rating IP: IP20

060H1802

Thermostat, UT 73

Temperature range [°C]: 2 - 40, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP00

060H1805

Thermostat, UT 72

Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 3000, Enclosure rating IP: IP00

060L110066

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L110166

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30

060L110266

Thermostat, KP61

Temperature range [°C]: -30 - 13, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L110366

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L110466

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Manual Min, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30

060L110566

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

View:

  • 42
  • /
  • 175