Thermostat, UT 73
060H1802
Temperature range [°C]: 2 - 40, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP00
Temperature range [°C]: 2 - 40, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP00
Gross weight | 0.135 Kg |
Net weight | 0.07 Kg |
Volume | 0.66 Liter |
EAN | 5702428567152 |
Gross weight | 0.135 Kg |
Net weight | 0.07 Kg |
Volume | 0.66 Liter |
EAN | 5702428567152 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 130 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE EAC EMCD LVD RoHS RoHS China TYSK UKCA |
Capillary tube length [mm] | 2000 mm |
Capillary tube material | Copper |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=1 A, 250 V AC1=16 A, 250 V AC3=7,5 A, 250 V |
Differential (FS) [K] | 3 K |
Electrical connection | Clamps Terminal screws |
Enclosure rating IP | IP00 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 80 °C |
Max. sensor temperature [°F] | 176 °F |
Mounting method | Panel mounting |
Packing format | Industrial pack |
Product accessories | Switches accessories |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 48 pc |
Reset function | Auto |
Sensor size (Ø x L) [in] | 15/64 x 4 44/64 in |
Sensor size (Ø x L) [mm] | 6 x 119 mm |
Serviceable | No |
Temperature range [°C] [max] | 40 °C |
Temperature range [°C] [min] | 2 °C |
Temperature range [°F] [max] | 105 °F |
Temperature range [°F] [min] | 36 °F |
Type | UT 73 |
UK RoHS compliance | Yes |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 130 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE EAC EMCD LVD RoHS RoHS China TYSK UKCA |
Capillary tube length [mm] | 2000 mm |
Capillary tube material | Copper |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=1 A, 250 V AC1=16 A, 250 V AC3=7,5 A, 250 V |
Differential (FS) [K] | 3 K |
Electrical connection | Clamps Terminal screws |
Enclosure rating IP | IP00 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 80 °C |
Max. sensor temperature [°F] | 176 °F |
Mounting method | Panel mounting |
Packing format | Industrial pack |
Product accessories | Switches accessories |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 48 pc |
Reset function | Auto |
Sensor size (Ø x L) [in] | 15/64 x 4 44/64 in |
Sensor size (Ø x L) [mm] | 6 x 119 mm |
Serviceable | No |
Temperature range [°C] [max] | 40 °C |
Temperature range [°C] [min] | 2 °C |
Temperature range [°F] [max] | 105 °F |
Temperature range [°F] [min] | 36 °F |
Type | UT 73 |
UK RoHS compliance | Yes |