Differential pressure switch, MP54
060B210991
Reset function: Manual Min, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17.0
Reset function: Manual Min, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17.0
Gross weight | 0.79 Kilogram |
Net weight | 0.693 Kilogram |
Volume | 1.409 Liter |
EAN | 5702424499488 |
Gross weight | 0.79 Kilogram |
Net weight | 0.693 Kilogram |
Volume | 1.409 Liter |
EAN | 5702424499488 |
Adjustment | Cut out for falling pressure |
Amb. Temp. Note | Bellows max 100 °C/212 °F |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE CMIM DNV∙GL EAC LLC CDC EURO-TYSK LVD RoHS China TYSK c UL us UL873, CS C22.2 |
Approval file name | E31024 |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact differential [bar] | 0.2 bar |
Contact function | SPDT |
Contact rating |
AC=2 A, 250 V DC=0.2 A, 240 V |
Electrical conn. Male/Female | Female |
Electrical connection | Swivel cable connector |
Electrical connection size | NPSM 1/2 - 14 |
Electrical connection standard | ANSI/ASME B1.20.1 |
EN 60947 electrical properties |
Insulation: 250V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 2A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.0 mm2 Flex, no ferrules: 0.2-1.5 mm2 Solid/stranded: 0.2-1.5 mm2 |
Enclosure rating IP | IP20 |
Equipment | Thermal time relay |
EU RoHS compliance | Out of scope |
Fixed Differential [bar] | 0.41 bar |
Fixed Differential [psi] | 6 psi |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] Pe | 22 bar |
Max. test pressure [psig] | 319 psig |
Max. Working Pressure [bar] | 17 bar |
Max. Working Pressure [psig] | 245 psig |
Operat. range LP side [bar] Pe [max] | 12 bar |
Operat. range LP side [bar] Pe [min] | -1 bar |
Operat. range LP side [psig]Pe [max] | 175 psig |
Operat. range LP side [psig]Pe [min] | -15 psig |
Packing format | Multi pack |
Pressure connection size | 1/4 in |
Pressure connection standard | DIN 8906 |
Pressure connection type | Flare |
Pressure Male/Female | Male |
Product accessories | Generic accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 21 pc |
Refrigerants |
R11 R113 R12 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507C R513A R515B |
Relay release time [s] | 120 s |
Reset function | Manual Min |
Serviceable | No |
Type | MP54 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R11 R113 R12 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507C R513A R515B |
UL evaluated | Yes |
Adjustment | Cut out for falling pressure |
Amb. Temp. Note | Bellows max 100 °C/212 °F |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE CMIM DNV∙GL EAC LLC CDC EURO-TYSK LVD RoHS China TYSK c UL us UL873, CS C22.2 |
Approval file name | E31024 |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact differential [bar] | 0.2 bar |
Contact function | SPDT |
Contact rating |
AC=2 A, 250 V DC=0.2 A, 240 V |
Electrical conn. Male/Female | Female |
Electrical connection | Swivel cable connector |
Electrical connection size | NPSM 1/2 - 14 |
Electrical connection standard | ANSI/ASME B1.20.1 |
EN 60947 electrical properties |
Insulation: 250V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 2A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.0 mm2 Flex, no ferrules: 0.2-1.5 mm2 Solid/stranded: 0.2-1.5 mm2 |
Enclosure rating IP | IP20 |
Equipment | Thermal time relay |
EU RoHS compliance | Out of scope |
Fixed Differential [bar] | 0.41 bar |
Fixed Differential [psi] | 6 psi |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] Pe | 22 bar |
Max. test pressure [psig] | 319 psig |
Max. Working Pressure [bar] | 17 bar |
Max. Working Pressure [psig] | 245 psig |
Operat. range LP side [bar] Pe [max] | 12 bar |
Operat. range LP side [bar] Pe [min] | -1 bar |
Operat. range LP side [psig]Pe [max] | 175 psig |
Operat. range LP side [psig]Pe [min] | -15 psig |
Packing format | Multi pack |
Pressure connection size | 1/4 in |
Pressure connection standard | DIN 8906 |
Pressure connection type | Flare |
Pressure Male/Female | Male |
Product accessories | Generic accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 21 pc |
Refrigerants |
R11 R113 R12 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507C R513A R515B |
Relay release time [s] | 120 s |
Reset function | Manual Min |
Serviceable | No |
Type | MP54 |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R11 R113 R12 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R448A R449A R449B R450A R452A R507C R513A R515B |
UL evaluated | Yes |