Did you mean
Shows 79 product(s)
Temperature transmitter, MBT 3560, 40 mm, M,14x1.5
Temperature range [°C]: 0 - 150, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 3560, 80 mm, NPT,1/2-14
Temperature range [°C]: -50 - 200, Electrical connection: DIN-plug, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 3560, 100 mm, G,1/4
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 3560, 200 mm, G,1/4
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 3560, 50 mm, G,1/4
Temperature range [°C]: -50 - 200, Electrical connection: AMP EconoSeal, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti