Temperature transmitter, MBT 3560, 50 mm, G,1/4
084Z4042
Temperature range [°C]: -50 - 200, Electrical connection: AMP EconoSeal, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti
Temperature range [°C]: -50 - 200, Electrical connection: AMP EconoSeal, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti
Gross weight | 0.118 Kilogram |
Net weight | 0.068 Kilogram |
Volume | 0.596 Liter |
EAN | 5702423202935 |
Gross weight | 0.118 Kilogram |
Net weight | 0.068 Kilogram |
Volume | 0.596 Liter |
EAN | 5702423202935 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | AMP EconoSeal |
Electrical connection size | 3 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Insertion length [in] | 1.97 in |
Insertion length [mm] | 50 mm |
Insertion type | Fixed |
Output signal | Ratio metric |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 13 pc |
Ratiometric of Vsupply [%] [max] | 90 % |
Ratiometric of Vsupply [%] [min] | 10 % |
REACH Candidate List substances | No |
SCIP dossier no. | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
SCIP dossier product name | Sensor MBT 3560 |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element tolerance | < ± 1% FS |
Sensor element type | Pt |
Sensor Insert | Fixed |
Supply voltage [V] DC [max] | 8 V |
Supply voltage [V] DC [min] | 4.75 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°C] [max] | 100 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 212 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Integrated |
Type | MBT 3560 |
Type designation | MBT 3560-0100-0050-40-110 |
UK RoHS compliance | Yes |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | AMP EconoSeal |
Electrical connection size | 3 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Insertion length [in] | 1.97 in |
Insertion length [mm] | 50 mm |
Insertion type | Fixed |
Output signal | Ratio metric |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 13 pc |
Ratiometric of Vsupply [%] [max] | 90 % |
Ratiometric of Vsupply [%] [min] | 10 % |
REACH Candidate List substances | No |
SCIP dossier no. | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
SCIP dossier product name | Sensor MBT 3560 |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element tolerance | < ± 1% FS |
Sensor element type | Pt |
Sensor Insert | Fixed |
Supply voltage [V] DC [max] | 8 V |
Supply voltage [V] DC [min] | 4.75 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°C] [max] | 100 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 212 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Integrated |
Type | MBT 3560 |
Type designation | MBT 3560-0100-0050-40-110 |
UK RoHS compliance | Yes |