You searched for:

REG-SA

Shows 318 product(s)

016D1018

Pilot for water reg. valve, WVS , 15.00 bar - 29.00 bar

Control pressure range [bar]: 15.00 - 29.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Flare/Weld nipple

016D1017

Pilot for water reg. valve, WVS , 2.20 bar - 19.00 bar

Control pressure range [bar]: 2.20 - 19.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Flare/Weld nipple

148B6051

Inspection kit, Sealing parts

Type designation: Sealing parts, Used for product: SVA 15-20; REG 15-20; FIA 15-20; CHV 15-20; SCA 15-20

148B5390

Hand operated regulating valve, REG-SB SS 20, Stainless steel

Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 5.000, Max. Working Pressure [bar]: 52.0

148B5496

Hand operated regulating valve, REG-SB SS 25, Stainless steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 52.0

148B5592

Hand operated regulating valve, REG-SB SS 32, Stainless steel

Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 52.0

148B5686

Hand operated regulating valve, REG-SB SS 40, Stainless steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.00, Max. Working Pressure [bar]: 52.0

148B5948

Hand operated regulating valve, REG-SB SS 15, Stainless steel

Outlet connection size [mm]: 15.0, Inlet connection size [mm]: 15.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 5.00, Max. Working Pressure [bar]: 52.0

View: