Inspection kit, Sealing parts
148B6051
Type designation: Sealing parts, Used for product: SVA 15-20; REG 15-20; FIA 15-20; CHV 15-20; SCA 15-20
Type designation: Sealing parts, Used for product: SVA 15-20; REG 15-20; FIA 15-20; CHV 15-20; SCA 15-20
Gross weight | 0.02 Kilogram |
Net weight | 0.018 Kilogram |
Volume | 0.158 Liter |
EAN | 5702428481670 |
Gross weight | 0.02 Kilogram |
Net weight | 0.018 Kilogram |
Volume | 0.158 Liter |
EAN | 5702428481670 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product |
CHV 15-20 FIA 15-20 REG 15-20 SCA 15-20 SVA 15-20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product |
CHV 15-20 FIA 15-20 REG 15-20 SCA 15-20 SVA 15-20 |