Pilot for water reg. valve, WVS, 2.2 bar - 19 bar
016D1017
Control pressure range [bar]: 2.2 - 19, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Flare/Weld nipple
Control pressure range [bar]: 2.2 - 19, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Flare/Weld nipple
Gross weight | 0.706 Kilogram |
Net weight | 0.704 Kilogram |
Volume | 1.651 Liter |
EAN | 5702422043010 |
Gross weight | 0.706 Kilogram |
Net weight | 0.704 Kilogram |
Volume | 1.651 Liter |
EAN | 5702422043010 |
China RoHS compliance | Out of scope |
Connection size (refrigerant) | 1/4 in - 6 mm |
Connection type (refrigerant) | Flare/Weld nipple |
Contain batteries | No |
Control pressure range [bar] [max] | 19 bar |
Control pressure range [bar] [min] | 2.2 bar |
Control pressure range [psig] [max] | 257.6 psig |
Control pressure range [psig] [min] | 31.9 psig |
EU RoHS compliance | Out of scope |
Further information | For low pressure appl. |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 26.4 bar |
Max.test press.(refrig.)[bar] | 29 bar |
Max.test press.(refrig.)[psig] | 420.6 psig |
MWP (refrigerant) [bar] | 26.2 bar |
MWP (refrigerant) [psig] | 380 psig |
Oil free refrigerants | R513A |
Packing format | Multi pack |
Parts included |
Control element Spring housing |
Parts Program name | WVS |
Product accessories | Generic accessories |
Product group | Water regulating valves |
Product Name Description | Pilot for water reg. valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R404A R407A R407C R407F R422B R422D R448A R449A R450A R452A R507A R513A |
SCIP dossier no. | fc3470cc-5810-44ef-89ac-d393613841da |
SCIP dossier product name | WV Valves |
Serviceable | Water valve spare parts |
Type | WVS |
UK RoHS compliance | Out of scope |
Used for product |
WVS 100 WVS 32 WVS 40 WVS 50 WVS 65 WVS 80 |
China RoHS compliance | Out of scope |
Connection size (refrigerant) | 1/4 in - 6 mm |
Connection type (refrigerant) | Flare/Weld nipple |
Contain batteries | No |
Control pressure range [bar] [max] | 19 bar |
Control pressure range [bar] [min] | 2.2 bar |
Control pressure range [psig] [max] | 257.6 psig |
Control pressure range [psig] [min] | 31.9 psig |
EU RoHS compliance | Out of scope |
Further information | For low pressure appl. |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 26.4 bar |
Max.test press.(refrig.)[bar] | 29 bar |
Max.test press.(refrig.)[psig] | 420.6 psig |
MWP (refrigerant) [bar] | 26.2 bar |
MWP (refrigerant) [psig] | 380 psig |
Oil free refrigerants | R513A |
Packing format | Multi pack |
Parts included |
Control element Spring housing |
Parts Program name | WVS |
Product accessories | Generic accessories |
Product group | Water regulating valves |
Product Name Description | Pilot for water reg. valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R404A R407A R407C R407F R422B R422D R448A R449A R450A R452A R507A R513A |
SCIP dossier no. | fc3470cc-5810-44ef-89ac-d393613841da |
SCIP dossier product name | WV Valves |
Serviceable | Water valve spare parts |
Type | WVS |
UK RoHS compliance | Out of scope |
Used for product |
WVS 100 WVS 32 WVS 40 WVS 50 WVS 65 WVS 80 |