You searched for:

icm

Shows 372 product(s)

027H2001

Motor operated valve, ICM 25-B, Steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 12.00

027H2003

Motor operated valve, ICM 25-B, Steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 12.000

027H3001

Motor operated valve, ICM 32-B, Steel

Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 17.000

027H3002

Motor operated valve, ICM 32-A, Steel

Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 9.000

027H3004

Motor operated valve, ICM 32-A, Steel

Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.00, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Kv value [m³/h]: 9.000

027H3007

Motor operated valve, ICM 32-B, Steel

Outlet connection size [mm]: 35.0, Inlet connection size [mm]: 35.00, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 17.000

027H4001

Motor operated valve, ICM 40-B, Steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 26.000

027H4002

Motor operated valve, ICM 40-A, Steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 15.000

View: