Function module, ICM 20-A HT, Steel

027H1176

Used for product: ICV 20, Kv value [m³/h]: 0.600

Product details

Gross weight 1.392 Kilogram
Net weight 1.318 Kilogram
Volume 3.364 Liter
EAN 5702428453431

 

Actuator system ICAD motor, magnet coupling
Body material Steel
Brand ICV Flexline
Comments - HT
Cv value [gal/min] 0.7 gal/min
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.6 m³/h
Manual operation option Via ICAD setting
Via Multifunction tool
Open/close time [s] 3 s
Packing format Single pack
Parts included Bolts/O-ring
Seat/O-ring
Parts Program name ICM
Product accessories ICAD accessories
ICM / ICS / ICLX accessories
Product description Function Module
Product group Press. and temp. regul. valves
Product Name Description Function module
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R717
Serviceable ICM / ICS / ICLX spare parts
Type ICM 20-A HT
Used for product ICV 20
Used for product comments With top assembly
Valve operation Motor operated

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality