Motor operated valve, ICM 40-A, Steel
027H4002
Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 15.000
Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 15.000
Gross weight | 6.475 Kilogram |
Net weight | 6.219 Kilogram |
Volume | 8.781 Liter |
EAN | 5702428235921 |
Gross weight | 6.475 Kilogram |
Net weight | 6.219 Kilogram |
Volume | 8.781 Liter |
EAN | 5702428235921 |
Actuator system | ICAD motor, magnet coupling |
Approval |
EAC LLC CDC TYSK TÜV UL |
Body material | Steel |
Brand | ICV Flexline |
Connection material | Steel |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Cv value [gal/min] | 17 gal/min |
Direction | Straightway |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/2 in |
Inlet connection size [mm] | 40 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 15 m³/h |
Lubricants compatibility | Oilfree applications |
Manual operation option |
Via ICAD setting Via Multifunction tool |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
MaxOPD [bar] | 40 bar |
MaxOPD [psig] | 543 psig |
Oil free refrigerants |
R1234ze(E) R134a |
Open/close time [s] | 10 s |
Outlet connection size [in] | 1 1/2 in |
Outlet connection size [mm] | 40 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | ICM |
PED category | II |
Product accessories |
ICAD accessories ICM / ICS / ICLX accessories |
Product description | Motor operated valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A R1234yf R125 R227ea R236fa R245fa R32 R407H R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R513A R513B R515A R515B R516A |
Serviceable | ICM / ICS / ICLX spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Top cover | Actuator |
Type | ICM 40-A |
UL approval file name | REFRIGERANT VALVE 53R0 |
Valve operation | Motor operated |
Valve version | Standard version |
Actuator system | ICAD motor, magnet coupling |
Approval |
EAC LLC CDC TYSK TÜV UL |
Body material | Steel |
Brand | ICV Flexline |
Connection material | Steel |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Cv value [gal/min] | 17 gal/min |
Direction | Straightway |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/2 in |
Inlet connection size [mm] | 40 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 15 m³/h |
Lubricants compatibility | Oilfree applications |
Manual operation option |
Via ICAD setting Via Multifunction tool |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
MaxOPD [bar] | 40 bar |
MaxOPD [psig] | 543 psig |
Oil free refrigerants |
R1234ze(E) R134a |
Open/close time [s] | 10 s |
Outlet connection size [in] | 1 1/2 in |
Outlet connection size [mm] | 40 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | ICM |
PED category | II |
Product accessories |
ICAD accessories ICM / ICS / ICLX accessories |
Product description | Motor operated valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R1234ze(E) R507A R1234yf R125 R227ea R236fa R245fa R32 R407H R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R513A R513B R515A R515B R516A |
Serviceable | ICM / ICS / ICLX spare parts |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Top cover | Actuator |
Type | ICM 40-A |
UL approval file name | REFRIGERANT VALVE 53R0 |
Valve operation | Motor operated |
Valve version | Standard version |