Shows 1,965 product(s)
Shut-off valve, SVA-S SS 50, Stainless steel, Max. Working Pressure [psig]: 754
Inlet connection type: Socket Weld, Outlet connection type: Socket Weld, Equipment: Cap
Shut-off valve, SVA-S SS 80, Stainless steel, Max. Working Pressure [psig]: 725
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Shut-off valve, SVA-S SS 150, Stainless steel, Max. Working Pressure [psig]: 725
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Shut-off valve, SVA-S SS 125, Stainless steel, Max. Working Pressure [psig]: 725
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Accessories, Connection Pipes, 950 mm, For valves: RA-KE/KEW; RA-K/KW
Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 950
Accessories, Connection Pipes, 650 mm, For valves: RA-KE/KEW; RA-K/KW
Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 650
Shut-off valve, SVA-S SS 100 A10, Stainless steel, Max. Working Pressure [psig]: 725
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Shut-off valve, SVA-S SS 65 A10, Stainless steel, Max. Working Pressure [psig]: 754
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Float valve, HFI 040 F
Inlet connection size [mm]: 100.00, Inlet connection type: Flange, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)
Float valve, HFI 060 F
Inlet connection size [mm]: 100.00, Inlet connection type: Flange, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)