Accessories, Connection Pipes, 950 mm, For valves: RA-KE/KEW; RA-K/KW
013G3377
Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 950
Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 950
Gross weight | 0.321 Kilogram |
Net weight | 0.318 Kilogram |
Volume | 0.214 Liter |
EAN | 5702420040981 |
Gross weight | 0.321 Kilogram |
Net weight | 0.318 Kilogram |
Volume | 0.214 Liter |
EAN | 5702420040981 |
Connection pipe length [mm] | 950 mm |
Description | Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 950 |
For valves |
RA-K/KW RA-KE/KEW |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Length [mm] | 950 mm |
Product group | Accessories |
Radiator height [mm] | 900 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 950 mm |
Type | Connection Pipes |
Type of accessories | Connection pipe |
Connection pipe length [mm] | 950 mm |
Description | Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 950 |
For valves |
RA-K/KW RA-KE/KEW |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Length [mm] | 950 mm |
Product group | Accessories |
Radiator height [mm] | 900 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 950 mm |
Type | Connection Pipes |
Type of accessories | Connection pipe |