Accessories, Connection Pipes, 650 mm, For valves: RA-KE/KEW; RA-K/KW
013G3378
Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 650
Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 650
Gross weight | 0.2 Kilogram |
Net weight | 0.19 Kilogram |
Volume | 0.016 Liter |
EAN | 5702420040998 |
Gross weight | 0.2 Kilogram |
Net weight | 0.19 Kilogram |
Volume | 0.016 Liter |
EAN | 5702420040998 |
Connection pipe length [mm] | 650 mm |
Description | Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 650 |
For valves |
RA-K/KW RA-KE/KEW |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Length [mm] | 650 mm |
Product group | Accessories |
Radiator height [mm] | 600 mm |
REACH Candidate List substances | No |
Size | 650 mm |
Type | Connection Pipes |
Type of accessories | Coupling set |
Connection pipe length [mm] | 650 mm |
Description | Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 650 |
For valves |
RA-K/KW RA-KE/KEW |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Length [mm] | 650 mm |
Product group | Accessories |
Radiator height [mm] | 600 mm |
REACH Candidate List substances | No |
Size | 650 mm |
Type | Connection Pipes |
Type of accessories | Coupling set |