Shows 168 product(s)
Multifunction valve body, ICV 40, Butt weld, 40 mm
Connection type: Butt weld, Connection size [mm]: 40, Used for product: ICM 40; ICS 40; ICLX 40
Multifunction valve body, ICV 40, Butt weld, 50 mm
Connection type: Butt weld, Connection size [mm]: 50, Used for product: ICM 40; ICS 40; ICLX 40
Multifunction valve body, ICV 65, Butt weld, 65 mm
Connection type: Butt weld, Connection size [mm]: 65, Used for product: ICS 65; ICLX 65; ICM 65
Multifunction valve body, ICV 80, Butt weld, 80 mm
Connection type: Butt weld, Connection size [mm]: 80, Used for product: ICLX 65; ICS 80; ICM 80