Function module, ICM 32-A HT, Steel

027H3170

Used for product: ICV 32, Kv value [m³/h]: 9.000

Product details

Gross weight 2.786 Kilogram
Net weight 2.746 Kilogram
Volume 3.686 Liter
EAN 5702428453370

 

Actuator system ICAD motor, magnet coupling
Body material Steel
Brand ICV Flexline
China RoHS compliance Out of scope
Comments - HT
Cv value [gal/min] 10.4 gal/min
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kv value [m³/h] 9 m³/h
Manual operation option Via ICAD setting
Via Multifunction tool
Open/close time [s] 8 s
Packing format Single pack
Parts included Bolts/O-ring
Seat/O-ring
Parts Program name ICM
Product accessories ICAD accessories
ICM / ICS / ICLX accessories
Product description Function Module
Product group Press. and temp. regul. valves
Product Name Description Function module
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R717
Serviceable ICM / ICS / ICLX spare parts
Type ICM 32-A HT
UK RoHS compliance Out of scope
Used for product ICV 32
Used for product comments With top assembly
Valve operation Motor operated

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality