Function module, ICM 20-B66 HT, Steel

027H1179

Used for product: ICV 20, Kv value [m³/h]: 1.600

Product details

Gross weight 1.318 Kilogram
Net weight 1.311 Kilogram
Volume 3.494 Liter
EAN 5702428820325

 

Actuator system ICAD motor, magnet coupling
Body material Steel
Brand ICV Flexline
Comments - HT
Cv value [gal/min] 1.9 gal/min
In scope of WEEE and contain batteries No
Kv value [m³/h] 1.6 m³/h
Manual operation option Via ICAD setting
Via Multifunction tool
Open/close time [s] 3 s
Packing format Single pack
Parts included Bolts/O-ring
Seat/O-ring
Parts Program name ICM
Product accessories ICAD accessories
ICM / ICS / ICLX accessories
Product description Function Module
Product group Press. and temp. regul. valves
Product Name Description Function module
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R717
Serviceable ICM / ICS / ICLX spare parts
Type ICM 20-B66 HT
Used for product ICV 20
Used for product comments With top assembly
Valve operation Motor operated

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality