Você buscou por:

solenoid coil

Shows 353 product(s)

018F7397

Solenoid coil, BB024DS, DIN Spade, Multi pack

Solenoid coil, Product Type: BB024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

042N7697

Solenoid coil, AU024DS, Cable, 1 m, Multi pack

Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm

042N8679

Solenoid coil, AU024DS, Cable, 0.3 m, Industrial pack

Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm

042N4236

Solenoid coil, AY024C, Supply voltage [V] AC: 24, Multi pack

Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm

042N8236

Solenoid coil, AY024C, Supply voltage [V] AC: 24, Industrial pack

Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm

Visualizar: