You searched for:

MBT 5252, Temperature Sensors

Shows 258 product(s)

097U0231

Temperature transmitter insert, MBT 152, 175 mm, MBT 152-001-0100-00-G120

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Used for product: MBT 5252

097U0233

Temperature transmitter insert, MBT 152, 275 mm, MBT 152-001-0200-00-G120

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Used for product: MBT 5252

097U0230

Temperature transmitter insert, MBT 152, 155 mm, MBT152-001-0080-00-G120

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Used for product: MBT 5252

084Z2466

Temperature transmitter insert, MBT 152, 150 mm, MBT 152-001-0150-00-G120

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: 2 wire, Electrical connection size: 2 pin, Used for product: MBT 5252

097U0181

Sensor pocket, MBT 120

Protection tube diameter [mm]: 10, Insertion length [mm]: 150, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3252 / MBT 5252

View: