Temperature transmitter insert, MBT 152, 275 mm, MBT 152-001-0200-00-G120
097U0233
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Used for product: MBT 5252
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Used for product: MBT 5252
Gross weight | 0.058 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 0.599 Liter |
EAN | 5715162484616 |
Gross weight | 0.058 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 0.599 Liter |
EAN | 5715162484616 |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Contain batteries | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Insertion length [in] | 10.8 in |
Insertion length [mm] | 275 mm |
Insertion type | Variable |
Number of terminals [pcs] | 3 pc |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Temperature transmitter insert |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Quantity per packing format | 12 pc |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 8 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°C] [max] | 200 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 392 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Standard |
Type | MBT 152 |
Type designation | MBT 152-001-0200-00-G120 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
12 15 18 19 21 |
Used for product | MBT 5252 |
Wires [pcs] | 2 pc |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Contain batteries | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Insertion length [in] | 10.8 in |
Insertion length [mm] | 275 mm |
Insertion type | Variable |
Number of terminals [pcs] | 3 pc |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Temperature transmitter insert |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Quantity per packing format | 12 pc |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 8 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°C] [max] | 200 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 392 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Standard |
Type | MBT 152 |
Type designation | MBT 152-001-0200-00-G120 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
12 15 18 19 21 |
Used for product | MBT 5252 |
Wires [pcs] | 2 pc |