You searched for:

KP, Temperature Switches

Shows 72 product(s)

060L122966

Thermostat, KP78

Temperature range [°C]: 30 - 90, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP55

060L112166

Thermostat, KP77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L112566

Thermostat, KP81

Temperature range [°C]: 80 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L113066

Thermostat, KP73

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30

060L115766

Thermostat, KP81

Temperature range [°C]: 80 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L115966

Thermostat, KP79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L119466

Thermostat, KP71

Temperature range [°C]: -5 - 20, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L201066

Thermostat, KP71

Temperature range [°C]: -4 - 21, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30

060L600066

Thermostat, KP77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L125666

Thermostat, KP85

Temperature range [°C]: 130 - 250, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 1000, Enclosure rating IP: IP30

View: