Thermostat, KP85
060L125666
Temperature range [°C]: 130 - 250, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 1000, Enclosure rating IP: IP30
Temperature range [°C]: 130 - 250, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 1000, Enclosure rating IP: IP30
Gross weight | 0.394 Kilogram |
Net weight | 0.341 Kilogram |
Volume | 1.281 Liter |
EAN | 5702428440738 |
Gross weight | 0.394 Kilogram |
Net weight | 0.341 Kilogram |
Volume | 1.281 Liter |
EAN | 5702428440738 |
Alarm Signal | Rising |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 150 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
C UL US UL873 CE EAC LLC CDC EURO-TYSK RINA RMRS UKCA |
Cap. tube length fraction [in] | 39 3/8 in |
Capillary tube length [mm] | 1000 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=10 A, 400 V AC1=16 A, 400 V AC3=16 A, 400 V DC13=12 W, 220 V LR=112 A, 400 V |
Diff. @ Max. range setting [K] | 15 K |
Diff. @ Max. range setting[°C] | 15 °C |
Diff. @ Min. range setting [K] | 12 K |
Diff. @ Min. range setting[°C] | 12 °C |
Differential (FS) [K] | 12 K |
Differential type | Fixed (max. value) |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
Electrical spec. standard | EN 60947-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting (FS) [°C] | 170 °C |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 300 °C |
Max. sensor temperature [°F] | 572 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Manual Max |
SCIP dossier no. | b1323c86-8856-44cc-b1c6-6849abe37ee4 |
SCIP dossier product name | KP/KPI pressure switch |
Sensor size (Ø x L) [in] | 3/8 x 4 1/2 in |
Sensor size (Ø x L) [mm] | 9.5 x 115 mm |
Sensor type | Remote bulb |
Serviceable | No |
Temperature range [°C] [max] | 250 °C |
Temperature range [°C] [min] | 130 °C |
Temperature range [°F] [max] | 482 °F |
Temperature range [°F] [min] | 266 °F |
Type | KP85 |
UK RoHS compliance | Yes |
UL approval file name | E31024 |
UL evaluated | Yes |
Alarm Signal | Rising |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 150 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
C UL US UL873 CE EAC LLC CDC EURO-TYSK RINA RMRS UKCA |
Cap. tube length fraction [in] | 39 3/8 in |
Capillary tube length [mm] | 1000 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=10 A, 400 V AC1=16 A, 400 V AC3=16 A, 400 V DC13=12 W, 220 V LR=112 A, 400 V |
Diff. @ Max. range setting [K] | 15 K |
Diff. @ Max. range setting[°C] | 15 °C |
Diff. @ Min. range setting [K] | 12 K |
Diff. @ Min. range setting[°C] | 12 °C |
Differential (FS) [K] | 12 K |
Differential type | Fixed (max. value) |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
Electrical spec. standard | EN 60947-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting (FS) [°C] | 170 °C |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 300 °C |
Max. sensor temperature [°F] | 572 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Manual Max |
SCIP dossier no. | b1323c86-8856-44cc-b1c6-6849abe37ee4 |
SCIP dossier product name | KP/KPI pressure switch |
Sensor size (Ø x L) [in] | 3/8 x 4 1/2 in |
Sensor size (Ø x L) [mm] | 9.5 x 115 mm |
Sensor type | Remote bulb |
Serviceable | No |
Temperature range [°C] [max] | 250 °C |
Temperature range [°C] [min] | 130 °C |
Temperature range [°F] [max] | 482 °F |
Temperature range [°F] [min] | 266 °F |
Type | KP85 |
UK RoHS compliance | Yes |
UL approval file name | E31024 |
UL evaluated | Yes |