You searched for:

MBT 3560

Did you mean

Shows 79 product(s)

060G2850

Accessory MBD 1000 Display MBT/MBS/AKS

Accessory MBD 1000 Display MBT/MBS/AKS, Used for product: MBS (4-20mA); MBT5560; MBT 3560; AKS (4-20mA)

084Z2442

Sensor pocket, MBT 120

Protection tube diameter [mm]: 11, Insertion length [mm]: 200, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560

084Z3124

Sensor pocket, MBT 120

Protection tube diameter [mm]: 11, Insertion length [mm]: 80, Process connection type: NPT, 1/2-14, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560

084Z7258

Sensor pocket, MBT 120

Protection tube diameter [mm]: 11, Insertion length [mm]: 50, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560

084Z7259

Sensor pocket, MBT 120

Protection tube diameter [mm]: 11, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560

View: