You searched for:

HFI

Shows 40 product(s)

148G3661

Spare part, Without floathousing; Complete insert w/floatball, Insert HFI 040

Product Type: Spare part, Used for product: Without floathousing; Complete insert w/floatball, Type designation: Insert HFI 040

148G3584

Spare part, Without floathousing; Complete insert w/floatball, Insert HFI 070

Product Type: Spare part, Used for product: Without floathousing; Complete insert w/floatball, Type designation: Insert HFI 070

148G3662

Spare part, Without floathousing; Complete insert w/floatball, Insert HFI 050

Product Type: Spare part, Used for product: Without floathousing; Complete insert w/floatball, Type designation: Insert HFI 050

148G3663

Spare part, Without floathousing; Complete insert w/floatball, Insert HFI 060

Product Type: Spare part, Used for product: Without floathousing; Complete insert w/floatball, Type designation: Insert HFI 060

148G3100

Float valve, HFI 050

Inlet connection size [mm]: 150, Inlet connection type: Butt weld, Outlet connection size [mm]: 50, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.4

View: