Spare part, Without floathousing; Complete insert w/floatball, Insert HFI 040
148G3661
Product Type: Spare part, Used for product: Without floathousing; Complete insert w/floatball, Type designation: Insert HFI 040
Product Type: Spare part, Used for product: Without floathousing; Complete insert w/floatball, Type designation: Insert HFI 040
Gross weight | 1.794 Kilogram |
Net weight | 1.597 Kilogram |
Volume | 11.246 Liter |
EAN | 5702428279383 |
Gross weight | 1.794 Kilogram |
Net weight | 1.597 Kilogram |
Volume | 11.246 Liter |
EAN | 5702428279383 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | Liquid level valve spare parts |
Product Name Description | Float valve insert |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Insert HFI 040 |
UK RoHS compliance | Out of scope |
Used for product |
Complete insert w/floatball Without floathousing |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | Liquid level valve spare parts |
Product Name Description | Float valve insert |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Insert HFI 040 |
UK RoHS compliance | Out of scope |
Used for product |
Complete insert w/floatball Without floathousing |