You searched for:

solenoid coils

Did you mean

Shows 352 product(s)

018F6276

Solenoid coil, BF024DS

Solenoid coil, Product Type: BF024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 13.5 mm

042N0803

Solenoid coil, AB024D, DIN Spade, Multi pack

Solenoid coil, Product Type: AB024D, Supply voltage [V] DC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 9 mm

042N8697

Solenoid coil, AU024DS, Cable, 1 m, Industrial pack

Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm

042N7697

Solenoid coil, AU024DS, Cable, 1 m, Multi pack

Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm

018F7394

Solenoid coil, BB024DS, DIN Spade, Multi pack

Solenoid coil, Product Type: BB024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

018F7397

Solenoid coil, BB024DS, DIN Spade, Multi pack

Solenoid coil, Product Type: BB024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

042N8679

Solenoid coil, AU024DS, Cable, 0.3 m, Industrial pack

Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm

042N4236

Solenoid coil, AY024C, Supply voltage [V] AC: 24, Multi pack

Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm

042N8236

Solenoid coil, AY024C, Supply voltage [V] AC: 24, Industrial pack

Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm

042N7591

Solenoid coil, BD230A, DIN Spade, Supply voltage [V] AC: 230, Multi pack

Solenoid coil, Product Type: BD230A, Supply voltage [V] AC: 230, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

View: