You searched for:

MBT 5250

Did you mean

Shows 263 product(s)

084Z8016

Temperature sensor insert, MBT 150, 150 mm, MBT 150-000-150-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 3250; MBT 5250

084Z2469

Temperature sensor insert, MBT 150, 50 mm, MBT 150-010-050-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z8073

Temperature sensor insert, MBT 150, 200 mm, MBT 150-000-200-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z2440

Sensor pocket, MBT 120

Protection tube diameter [mm]: 11, Insertion length [mm]: 50, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250

084Z4420

Sensor pocket, MBT 120

Protection tube diameter [mm]: 8, Insertion length [mm]: 50, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250

084Z4421

Sensor pocket, MBT 120

Protection tube diameter [mm]: 8, Insertion length [mm]: 80, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250

084Z4422

Sensor pocket, MBT 120

Protection tube diameter [mm]: 8, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250

084Z8050

Temperature sensor insert, MBT 150, 250 mm, MBT 150-000-250-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z8072

Temperature sensor insert, MBT 150, 80 mm, MBT 150-000-080-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

084Z6011

Temperature sensor insert, MBT 150, 120 mm, MBT 150-000-120-0

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

View: