Sensor pocket, MBT 120
084Z4422
Protection tube diameter [mm]: 8, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250
Protection tube diameter [mm]: 8, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250
Gross weight | 0.088 Kilogram |
Net weight | 0.081 Kilogram |
Volume | 0.18 Liter |
EAN | 5702423191949 |
Gross weight | 0.088 Kilogram |
Net weight | 0.081 Kilogram |
Volume | 0.18 Liter |
EAN | 5702423191949 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | AISI 316 Ti |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
Insertion length [in] | 3.94 in |
Insertion length [mm] | 100 mm |
Insertion type | Fixed |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 Ti |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 120 |
Type designation | MBT 120-010-0100-3 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Used for product | MBT 5250 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | AISI 316 Ti |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
Insertion length [in] | 3.94 in |
Insertion length [mm] | 100 mm |
Insertion type | Fixed |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 Ti |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 120 |
Type designation | MBT 120-010-0100-3 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Used for product | MBT 5250 |