You searched for:

MBT 3310

Did you mean

Shows 25 product(s)

084Z4476

Accessories, sensors, Plug

Plug, Parts included: Screw; Gasket; Plug Pg 11, Used for product: MBT 3310; MBT 5310; MBT 5260; MBT 3250; MBT 5250, Packing format: Industrial pack, Quantity per packing format: 10

084Z4364

Accessories, sensors, Electrical connector

Electrical connector, Parts included: Screw; Plug Pg 9; Gasket, Used for product: MBT 3310; MBT 5310; MBT 5260; MBT 3250; MBT 5250, Packing format: Industrial pack, Quantity per packing format: 10

097U0135

Temperature sensor, MBT 3310, 225 mm - 240 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

097U0136

Temperature sensor, MBT 3310, 325 mm - 340 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

097U0160

Temperature sensor, MBT 3310, 135 mm - 150 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

097U0182

Temperature sensor, MBT 3310, 148 mm - 160 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

097U0183

Temperature sensor, MBT 3310, 193 mm - 205 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

097U0227

Temperature sensor, MBT 3310, 340 mm - 352 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

097U0229

Temperature sensor, MBT 3310, 72 mm - 84 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

097U0256

Temperature sensor, MBT 3310, 155 mm - 170 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

View: