You searched for:

MBT 153

Shows 57 product(s)

084Z6053

Sensor pocket, MBT 120

Protection tube diameter [mm]: 8, Insertion length [mm]: 200, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153

084Z2431

Sensor pocket, MBT 120

Protection tube diameter [mm]: 8, Insertion length [mm]: 110, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153

084Z2324

Sensor pocket, MBT 120

Protection tube diameter [mm]: 6, Insertion length [mm]: 200, Process connection type: M, 18x1.5, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153

084Z2325

Sensor pocket, MBT 120

Protection tube diameter [mm]: 6, Insertion length [mm]: 125, Process connection type: G, 3/8, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153

084Z6052

Sensor pocket, MBT 120

Protection tube diameter [mm]: 8, Insertion length [mm]: 150, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153

084Z6054

Sensor pocket, MBT 120

Protection tube diameter [mm]: 6, Insertion length [mm]: 250, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153

084Z4423

Accessories, sensors, Terminal box

Terminal box, Parts included: Terminal box, Pg 11/Pg 13.5, Used for product: MBT 5253; MBT 153, Packing format: Multi pack, Quantity per packing format: 8

084Z4410

Accessories, sensors, Terminal box

Terminal box, Parts included: Terminal box Pg 11/Pg 13.5, Used for product: MBT 5253; MBT 153, Packing format: Multi pack, Quantity per packing format: 8

View: