Accessories, sensors, Terminal box
084Z4423
Terminal box, Parts included: Terminal box, Pg 11/Pg 13.5, Used for product: MBT 5253; MBT 153, Packing format: Multi pack, Quantity per packing format: 8
Terminal box, Parts included: Terminal box, Pg 11/Pg 13.5, Used for product: MBT 5253; MBT 153, Packing format: Multi pack, Quantity per packing format: 8
Gross weight | 0.892 Kilogram |
Net weight | 0.778 Kilogram |
Volume | 2.385 Liter |
EAN | 5702423192120 |
Gross weight | 0.892 Kilogram |
Net weight | 0.778 Kilogram |
Volume | 2.385 Liter |
EAN | 5702423192120 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection size | Pg 11/Pg 13.5 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts included | Terminal box, Pg 11/Pg 13.5 |
Product group | Accessories, sensors |
Product Name Description | Terminal box |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Terminal box |
Used for product |
MBT 153 MBT 5253 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection size | Pg 11/Pg 13.5 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts included | Terminal box, Pg 11/Pg 13.5 |
Product group | Accessories, sensors |
Product Name Description | Terminal box |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Terminal box |
Used for product |
MBT 153 MBT 5253 |