You searched for:

MBS 33

Shows 321 product(s)

060G0213

Accessories, sensors, Accessory Wall Bracket AKS 32+33

Accessory Wall Bracket AKS 32+33, Used for product: AKS/MBS 33; AKS/MBS 32; MBS 4XXX; MBS 33M, Packing format: Multi pack, Quantity per packing format: 50

060G3089

Pressure transmitter, MBS 33, 0 bar - 4 bar, 0 psi - 58 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1621-A3AB08-0

060G1264

Pressure transmitter, MBS 33, 0 bar - 1 bar, 0 psi - 14.5 psi

Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1025-A1AB08-0

060G1694

Pressure transmitter, MBS 33, 0 bar - 0.5 bar, 0 psi - 7.25 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-0711-DNAB08-0

060G3036

Pressure transmitter, MBS 33, 0 bar - 1 bar, 0 psi - 14.5 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1021-A1AB08-0

060G3039

Pressure transmitter, MBS 33, 0 bar - 4 bar, 0 psi - 58 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1621-A1AB08-0

060G3041

Pressure transmitter, MBS 33, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-2021-A1AB08-0

060G3061

Pressure transmitter, MBS 33, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-2011-A3AB08-0

060G3356

Pressure transmitter, MBS 33, 0 bar - 20.7 bar, 0 psi - 300 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 33-6421-A1AC04-0

060G1226

Pressure transmitter, MBS 33, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1815-A1AB08-0

View: