Akva Lux II TDv, Type 2, Heating controller name: RA-N, DHW controller name: PTC2+P
183H7000
Product Type: Akva Lux II TDv, Type 2, 10 bar, 90 °C, dP-control, PTC2+P
Product Type: Akva Lux II TDv, Type 2, 10 bar, 90 °C, dP-control, PTC2+P
Gross weight | 10.5 Kilogram |
Net weight | 10 Kilogram |
Gross weight | 10.5 Kilogram |
Net weight | 10 Kilogram |
Application type | Direct Heating & Instantaneous DHW |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
Heating circuit - control | dP-control |
Heating control type | Bottom |
Heating controller name | RA-N |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 90 °C |
Type | Akva Lux II TDv |
Application type | Direct Heating & Instantaneous DHW |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
Heating circuit - control | dP-control |
Heating control type | Bottom |
Heating controller name | RA-N |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 90 °C |
Type | Akva Lux II TDv |