EvoFlat 4.0F, Type 3, Stainless steel
183B1502
EvoFlat 4.0 F3 StS, self-acting station for radiator heating, composite body with EPS cover, DHW HEX stainless steel type 3
EvoFlat 4.0 F3 StS, self-acting station for radiator heating, composite body with EPS cover, DHW HEX stainless steel type 3
Gross weight | 11.8 Kilogram |
Net weight | 10.6 Kilogram |
Volume | 55687 Liter |
EAN | 5702424599805 |
Gross weight | 11.8 Kilogram |
Net weight | 10.6 Kilogram |
Volume | 55687 Liter |
EAN | 5702424599805 |
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Description | EvoFlat 4.0 F3 StS, self-acting station for radiator heating, composite body with EPS cover, DHW HEX stainless steel type 3 |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 60 kW |
DHW circulation | Optional |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating capacity [kW] [Max] | 18 kW |
Heating control type | Differential pressure |
Heating system type | Radiator heating |
HEX DHW brazed/gasketed material | Brazed stainless steel |
HEX heating brazed/gasketed material | Stainless steel |
In scope of WEEE | No |
Metering | Prepared for water and energy meter |
Mixing circuit - control | Thermostat |
Piping | PPS composite |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Thermal conductivity [W/mK] | 0.039 W/m-K |
Type | EvoFlat 4.0F |
UL evaluated | Out of scope |
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Description | EvoFlat 4.0 F3 StS, self-acting station for radiator heating, composite body with EPS cover, DHW HEX stainless steel type 3 |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 60 kW |
DHW circulation | Optional |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating capacity [kW] [Max] | 18 kW |
Heating control type | Differential pressure |
Heating system type | Radiator heating |
HEX DHW brazed/gasketed material | Brazed stainless steel |
HEX heating brazed/gasketed material | Stainless steel |
In scope of WEEE | No |
Metering | Prepared for water and energy meter |
Mixing circuit - control | Thermostat |
Piping | PPS composite |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Thermal conductivity [W/mK] | 0.039 W/m-K |
Type | EvoFlat 4.0F |
UL evaluated | Out of scope |