iSave 40, Energy recovery devices

Shows 5 product(s)

180F7001

Energy Recovery Device, ISAVE 40

Mounting orientation: Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 15, Rated power [kW]: 11

180F7003

Energy Recovery Device, ISAVE 40

Mounting orientation: Vertical, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 15, Rated power [kW]: 11

180F7004

Energy Recovery Device, ISAVE 40

Mounting orientation: Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 20, Rated power [kW]: 15

180F7005

Energy Recovery Device, ISAVE 40

Mounting orientation: Vertical, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 20, Rated power [kW]: 15

180F7011

Energy Recovery Device, ISAVE 40

Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181

View: