Pilot operated servo valve, ICS 40-STD
148X0850
This product is not available in this store. Please contact your local Customer Service Center.
Product Type: ICS 40-STD, 0 psig - 102 psig
Product Type: ICS 40-STD, 0 psig - 102 psig
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 22.493 Liter |
EAN | 5702428926812 |
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 22.493 Liter |
EAN | 5702428926812 |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Pressure range [psig] Pe [max] | 102 psig |
Pressure range [psig] Pe [min] | 0 psig |
Product description | Inlet press. regulator |
Product group | Regionally specified kits |
Product Name Description | Pilot operated servo valve |
Quantity per packing format | 1 pc |
Top cover | 1 function module |
Type | ICS 40-STD |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Pressure range [psig] Pe [max] | 102 psig |
Pressure range [psig] Pe [min] | 0 psig |
Product description | Inlet press. regulator |
Product group | Regionally specified kits |
Product Name Description | Pilot operated servo valve |
Quantity per packing format | 1 pc |
Top cover | 1 function module |
Type | ICS 40-STD |