Akva Lux II TDv, Type 2, DHW controller name: PTC2+P
145B4137
Product Type: Akva Lux II TDv, Type 2, 10 bar, 110 °C, dP-control, PTC2+P
Product Type: Akva Lux II TDv, Type 2, 10 bar, 110 °C, dP-control, PTC2+P
Gross weight | 9.5 Kilogram |
Net weight | 9 Kilogram |
EAN | 5702424629625 |
Gross weight | 9.5 Kilogram |
Net weight | 9 Kilogram |
EAN | 5702424629625 |
Application type | Direct Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux TDv, Type 2 |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
Heating circuit - control | dP-control |
Heating control type | Bottom |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II TDv |
UK RoHS compliance | Out of scope |
Application type | Direct Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux TDv, Type 2 |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
Heating circuit - control | dP-control |
Heating control type | Bottom |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II TDv |
UK RoHS compliance | Out of scope |