EvoFlat FSA, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M
145B0805
EvoFlat FSA 3CStS, Radiator heating, DHW HEX stainless steel type 3, DHW circulation, Summer bypass, with EPP cover
EvoFlat FSA 3CStS, Radiator heating, DHW HEX stainless steel type 3, DHW circulation, Summer bypass, with EPP cover
Gross weight | 16.5 Kilogram |
Net weight | 15.3 Kilogram |
Volume | 78.736 Liter |
EAN | 5702424653064 |
Gross weight | 16.5 Kilogram |
Net weight | 15.3 Kilogram |
Volume | 78.736 Liter |
EAN | 5702424653064 |
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Depth without cover [mm] | 110 mm |
Description | EvoFlat FSA 3CStS, Radiator heating, DHW HEX stainless steel type 3, DHW circulation, Summer bypass, with EPP cover |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 55 kW |
DHW circulation | Included |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW pipe size | Ø18 |
DHW re-circulation pump brand | Wilo |
DHW re-circulation pump type | YONOS PARA Z15/7 RK |
DHW tank circuit - control | Thermostatic |
Differential pressure controller | Integrated |
Electrical connection | 230V 50 Hz |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fitting Piece | Energy meter return and cold water meter |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating capacity [kW] [Max] | 15 kW |
Heating control type | Differential pressure |
Heating system type | Radiator heating |
Height with cover [mm] | 575 mm |
Height without cover [mm] | 575 mm |
HEX DHW brazed/gasketed material | Brazed stainless steel |
In scope of WEEE | No |
Metering | Prepared for water and energy meter |
Package depth [mm] | 160 mm |
Package height [mm] | 800 mm |
Package width [mm] | 600 mm |
Piping | Stainless steel |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSA |
UL evaluated | Out of scope |
Width with cover [mm] | 545 mm |
Width without cover [mm] | 545 mm |
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Depth without cover [mm] | 110 mm |
Description | EvoFlat FSA 3CStS, Radiator heating, DHW HEX stainless steel type 3, DHW circulation, Summer bypass, with EPP cover |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 55 kW |
DHW circulation | Included |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW pipe size | Ø18 |
DHW re-circulation pump brand | Wilo |
DHW re-circulation pump type | YONOS PARA Z15/7 RK |
DHW tank circuit - control | Thermostatic |
Differential pressure controller | Integrated |
Electrical connection | 230V 50 Hz |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fitting Piece | Energy meter return and cold water meter |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating capacity [kW] [Max] | 15 kW |
Heating control type | Differential pressure |
Heating system type | Radiator heating |
Height with cover [mm] | 575 mm |
Height without cover [mm] | 575 mm |
HEX DHW brazed/gasketed material | Brazed stainless steel |
In scope of WEEE | No |
Metering | Prepared for water and energy meter |
Package depth [mm] | 160 mm |
Package height [mm] | 800 mm |
Package width [mm] | 600 mm |
Piping | Stainless steel |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSA |
UL evaluated | Out of scope |
Width with cover [mm] | 545 mm |
Width without cover [mm] | 545 mm |