EvoFlat FSA, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat
145B0800
EvoFlat FSA 1 TPC-M (w/front) w/Circ
EvoFlat FSA 1 TPC-M (w/front) w/Circ
Gross weight | 14.4 Kilogram |
Net weight | 13.2 Kilogram |
Volume | 0.845 Hectoliter |
EAN | 5702424285838 |
Gross weight | 14.4 Kilogram |
Net weight | 13.2 Kilogram |
Volume | 0.845 Hectoliter |
EAN | 5702424285838 |
Additional information |
Direct HE with differential pressure controller Safety thermostat |
Application type | Direct Heating & Instantaneous DHW |
Connection direction | Bottom |
Cover material | White-lacquered In wall |
Cover option | Extra |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 153 mm |
Depth without cover [mm] | 110 mm |
Description | EvoFlat FSA 1 TPC-M (w/front) w/Circ |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 45 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW circulation | Included |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW HEX type | XB06H+-1 26 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
Fitting piece | Energy meter return and cold water meter X 3 |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 10 kW |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | Thermostat |
Heating control type | Differential pressure |
Heating controller name | TPC-M |
Heating HEX type | XB06H-1 26 |
Heating system type | Radiator heating |
Height with cover [mm] | 800 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Package depth [mm] | 160 mm |
Package height [mm] | 800 mm |
Package width [mm] | 600 mm |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSA |
Width with cover [mm] | 545 mm |
Width without cover [mm] | 545 mm |
Additional information |
Direct HE with differential pressure controller Safety thermostat |
Application type | Direct Heating & Instantaneous DHW |
Connection direction | Bottom |
Cover material | White-lacquered In wall |
Cover option | Extra |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 153 mm |
Depth without cover [mm] | 110 mm |
Description | EvoFlat FSA 1 TPC-M (w/front) w/Circ |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 45 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW circulation | Included |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW HEX type | XB06H+-1 26 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
Fitting piece | Energy meter return and cold water meter X 3 |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 10 kW |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | Thermostat |
Heating control type | Differential pressure |
Heating controller name | TPC-M |
Heating HEX type | XB06H-1 26 |
Heating system type | Radiator heating |
Height with cover [mm] | 800 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Package depth [mm] | 160 mm |
Package height [mm] | 800 mm |
Package width [mm] | 600 mm |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSA |
Width with cover [mm] | 545 mm |
Width without cover [mm] | 545 mm |