EvoFlat FSF, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat
145B0509
EvoFlat Four Pipe 3Sts TPC-M W/Front
EvoFlat Four Pipe 3Sts TPC-M W/Front
Gross weight | 14.214 Kilogram |
Net weight | 12.7 Kilogram |
Volume | 82.11 Liter |
EAN | 5702424453725 |
Gross weight | 14.214 Kilogram |
Net weight | 12.7 Kilogram |
Volume | 82.11 Liter |
EAN | 5702424453725 |
Application type | Direct Heating & Instantaneous DHW |
Description | EvoFlat Four Pipe 3Sts TPC-M W/Front |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
Heating circuit - control | Thermostat |
Heating control type | Differential pressure |
Heating system type | Radiator and Floor heating |
HEX heating brazing material | Stainless steel |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSF |
Application type | Direct Heating & Instantaneous DHW |
Description | EvoFlat Four Pipe 3Sts TPC-M W/Front |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
Heating circuit - control | Thermostat |
Heating control type | Differential pressure |
Heating system type | Radiator and Floor heating |
HEX heating brazing material | Stainless steel |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSF |