EvoFlat FSF, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat
145B0503
EvoFlat Four Pipe 3 TPC-M W/Front
EvoFlat Four Pipe 3 TPC-M W/Front
Gross weight | 14.64 Kilogram |
Net weight | 13.44 Kilogram |
Volume | 82.11 Liter |
EAN | 5702424453718 |
Gross weight | 14.64 Kilogram |
Net weight | 13.44 Kilogram |
Volume | 82.11 Liter |
EAN | 5702424453718 |
Application type | Direct Heating & Instantaneous DHW |
Cover option | Extra |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Depth without cover [mm] | 150 mm |
Description | EvoFlat Four Pipe 3 TPC-M W/Front |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 51 kW |
DHW capacity [kW] [Min] | 34 kW |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW HEX type | XB06H-1 60 |
DHW pipe size | Ø18 |
Fitting piece | Energy meter return and cold water meter X 3 |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | Thermostat |
Heating control type | Differential pressure |
Heating HEX type | XB06H-1 60 |
Heating system type | Radiator and Floor heating |
Height with cover [mm] | 590 mm |
Height without cover [mm] | 590 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Manufacturer's name | Danfoss |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Package depth [mm] | 200 mm |
Package height [mm] | 600 mm |
Package width [mm] | 600 mm |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSF |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |
Application type | Direct Heating & Instantaneous DHW |
Cover option | Extra |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Depth without cover [mm] | 150 mm |
Description | EvoFlat Four Pipe 3 TPC-M W/Front |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 51 kW |
DHW capacity [kW] [Min] | 34 kW |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW HEX type | XB06H-1 60 |
DHW pipe size | Ø18 |
Fitting piece | Energy meter return and cold water meter X 3 |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | Thermostat |
Heating control type | Differential pressure |
Heating HEX type | XB06H-1 60 |
Heating system type | Radiator and Floor heating |
Height with cover [mm] | 590 mm |
Height without cover [mm] | 590 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Manufacturer's name | Danfoss |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Package depth [mm] | 200 mm |
Package height [mm] | 600 mm |
Package width [mm] | 600 mm |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSF |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 550 mm |