EvoFlat FSA, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat
145B0305
EvoFlat FSSR A2StS TPC-M o/front
EvoFlat FSSR A2StS TPC-M o/front
Gross weight | 14.9 Kilogram |
Net weight | 13.7 Kilogram |
EAN | 5702424653033 |
Gross weight | 14.9 Kilogram |
Net weight | 13.7 Kilogram |
EAN | 5702424653033 |
Application type | Direct Heating & Instantaneous DHW |
Description | EvoFlat FSSR A2StS TPC-M o/front |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
Heating circuit - control | Thermostat |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSA |
Application type | Direct Heating & Instantaneous DHW |
Description | EvoFlat FSSR A2StS TPC-M o/front |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
Heating circuit - control | Thermostat |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSA |