EvoFlat FSS, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat
145B0029
EvoFlat FSS FR1, Radiator heating, DHW HEX copper type 1, Summer bypass, Zone valve
EvoFlat FSS FR1, Radiator heating, DHW HEX copper type 1, Summer bypass, Zone valve
Gross weight | 7.85 Kilogram |
Net weight | 6.65 Kilogram |
EAN | 5702424652906 |
Gross weight | 7.85 Kilogram |
Net weight | 6.65 Kilogram |
EAN | 5702424652906 |
Additional information | Thermo actuator for zone valve |
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Depth without cover [mm] | 110 mm |
Description | EvoFlat FSS FR1, Radiator heating, DHW HEX copper type 1, Summer bypass, Zone valve |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 43 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW circulation | No |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | Thermostat |
Heating control type | Differential pressure + zone valve |
Heating controller name | TPC-M |
Heating system type | Radiator heating |
Height with cover [mm] | 575 mm |
Height without cover [mm] | 575 mm |
HEX heating brazing material | Copper |
In scope of WEEE and contain batteries | No |
Metering | Prepared for water and energy meter |
Package depth [mm] | 600 mm |
Package height [mm] | 160 mm |
Package width [mm] | 800 mm |
Piping | Stainless steel |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSS |
Width with cover [mm] | 545 mm |
Width without cover [mm] | 545 mm |
Additional information | Thermo actuator for zone valve |
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Depth without cover [mm] | 110 mm |
Description | EvoFlat FSS FR1, Radiator heating, DHW HEX copper type 1, Summer bypass, Zone valve |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 43 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW circulation | No |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | Thermostat |
Heating control type | Differential pressure + zone valve |
Heating controller name | TPC-M |
Heating system type | Radiator heating |
Height with cover [mm] | 575 mm |
Height without cover [mm] | 575 mm |
HEX heating brazing material | Copper |
In scope of WEEE and contain batteries | No |
Metering | Prepared for water and energy meter |
Package depth [mm] | 600 mm |
Package height [mm] | 160 mm |
Package width [mm] | 800 mm |
Piping | Stainless steel |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat FSS |
Width with cover [mm] | 545 mm |
Width without cover [mm] | 545 mm |