Termix VMTD-F-I FI, Type 2, Heating controller name: AVPL, DHW controller name: IHPT
144H1750
Product Type: Termix VMTD-F-I FI, Type 2, 16 bar, 120 °C, dP-control, IHPT
Product Type: Termix VMTD-F-I FI, Type 2, 16 bar, 120 °C, dP-control, IHPT
Gross weight | 18 Kilogram |
Net weight | 17 Kilogram |
Volume | 0.038 Cubic meter |
EAN | 5706561155283 |
Gross weight | 18 Kilogram |
Net weight | 17 Kilogram |
Volume | 0.038 Cubic meter |
EAN | 5706561155283 |
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover material | White-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 242 mm |
Depth without cover [mm] | 110 mm |
Description | Termix VMTD-F-I-1, insulation with zone valve |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Extra |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | dP-control |
Heating control type | Delta p controller + zone valve |
Heating controller name | AVPL |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 665 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f5cac78a-dd5d-4dd0-881e-fe2b066a5654 |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix VMTD-F-I FI |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover material | White-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 242 mm |
Depth without cover [mm] | 110 mm |
Description | Termix VMTD-F-I-1, insulation with zone valve |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Extra |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | dP-control |
Heating control type | Delta p controller + zone valve |
Heating controller name | AVPL |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 665 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f5cac78a-dd5d-4dd0-881e-fe2b066a5654 |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix VMTD-F-I FI |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |