FC-202P37KT4E55H2XGXXXXLXX1XAXBXCXXXXDX

137U9892

Frequency converter
FC-202P37KT4E55H2XGXXXXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P37K) 37 KW / 50 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Cascade controller 2.0
Frame: C1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P37KT4E55H2XGXXXXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 38.79 Kilogram
Net weight 37.29 Kilogram
Volume 188.19 Liter
EAN 5715253784984

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P37K (P37K) 37 KW / 50 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P37KT4E55H2XGX
Typecode Part 2 XXXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P37KT4E55H2XXXXX
STAT NO 60534
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 30 30
Power 110% (NO) [KW] 37 37
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 50.6 50.6
Power Loss NO [W] 698 698
Power Loss NO [W] 698 698
Power Loss HO [W] 570 570
Power Loss HO [W] 570 570
Continuous Current (NO) [A] 73 73
Intermittent Current (NO) [A] 80.3 80.3
Continuous Current (NO) [A] 65 65
Intermittent Current (NO) [A] 71.5 71.5
Continuous Current (HO) [A] 61 61
Intermittent Current (HO) [A] 91.5 91.5
Continuous Current (HO) [A] 52 52
Intermittent Current (HO) [A] 78 78
Calculated Gross Weight [kg] 40.29
Calculated Package Weight 3
Calculated Net Weight [kg] 37.29
Helping cstic for weight calc 0
Material Net Weight 37.29
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P37KT4E55H2XGX
Modelcode02 XXXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality