VLT® AQUA Drive FC 202

Shows 6,675 product(s)

131B8290

FC-202P1K5T4E20H1XGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-202P1K5T4E20H1XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P1K5) 1.5 KW / 2.0 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P1K5T4E20H1XGXXXXSXXXXAXBXCXXXXDX

131B8511

FC-202P1K5T4E66H1XGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-202P1K5T4E66H1XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P1K5) 1.5 KW / 2.0 HP,
Three phase, 380 - 480 VAC,(E66) IP66 / NEMA 4X
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P1K5T4E66H1XGXXXXSXXXXAXBXCXXXXDX

131B8972

FC-202P7K5T4E55H1XGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-202P7K5T4E55H1XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P7K5) 7.5 KW / 10 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P7K5T4E55H1XGXXXXSXXXXAXBXCXXXXDX

131B9128

FC-202PK37T2E66H2XGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-202PK37T2E66H2XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(PK37) 0.37 KW / 0.50 HP,
Three phase, 200 - 240 VAC,(E66) IP66 / NEMA 4X
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202PK37T2E66H2XGXXXXSXXXXAXBXCXXXXDX

131B9148

FC-202PK55T2E55H2XGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-202PK55T2E55H2XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
0.55 KW / 0.75 HP,
Three phase, 200 - 240 VAC,IP55 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202PK55T2E55H2XGXXXXSXXXXAXBXCXXXXDX

131B9155

FC-202PK75T2E20H2XGCXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-202PK75T2E20H2XGCXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(PK75) 0.75 KW / 1.0 HP,
Three phase, 200 - 240 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202PK75T2E20H2XGCXXXSXXXXAXBXCXXXXDX

131B9158

FC-202PK75T2E66H2XGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-202PK75T2E66H2XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(PK75) 0.75 KW / 1.0 HP,
Three phase, 200 - 240 VAC,(E66) IP66 / NEMA 4X
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202PK75T2E66H2XGXXXXSXXXXAXBXCXXXXDX

131B9215

FC-202P3K7T2E55H1XGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-202P3K7T2E55H1XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P3K7) 3.7 KW / 5.0 HP,
Three phase, 200 - 240 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P3K7T2E55H1XGXXXXSXXXXAXBXCXXXXDX

131B9233

FC-202P5K5T2E55H2XGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-202P5K5T2E55H2XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P5K5) 5.5 KW / 7.5 HP,
Three phase, 200 - 240 VAC,IP55 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P5K5T2E55H2XGXXXXSXXXXAXBXCXXXXDX

131B9235

FC-202P5K5T2E55H1XGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-202P5K5T2E55H1XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P5K5) 5.5 KW / 7.5 HP,
Three phase, 200 - 240 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P5K5T2E55H1XGXXXXSXXXXAXBXCXXXXDX

View: